TS 8 Floormount Enclosure

Article no.: TS 8018797

Model no.: TSFM716312NC

Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet your UL Type 12 needs.

Cable Ducts

Article no.:
TS 8018797
Model no.:
TSFM716312NC
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Mounting panel: Carbon steel, 3.0 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and base plates: Zinc-plated
Color
RAL 7035
Supply includes
Enclosure frame with door(s)
Roof plate
Rear panel, detachable
4 eyebolts
Padlock Comfort handle
Base Plates
Mounting plate
12 inch removable floor stands
Dimensions
Width: 1,600 mm
Height: 1,800 mm
Depth: 300 mm
( Width: 63 ˝
Height: 70.9 ˝
Depth: 11.8 ˝ )
Packaging unit
1 pc(s).
Net weight
485.009 lb
Gross weight
486.001 lb
Customs tariff number
7326909099
UPC-Code
84363
Approvals
UL + C-UL (listed)
Documentation
Additional information
Instructions