TS 8 Floormount Enclosure

Article no.: TS 8018803

Model no.: TSFM634720NC

Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet your UL Type 12 needs.

Cable Ducts

Article no.:
TS 8018803
Model no.:
TSFM634720NC
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Rear wall: carbon steel, 1.5 mm
Mounting panel: Carbon steel, 3.0 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and base plates: Zinc-plated
Color
RAL 7035
Supply includes
Enclosure frame with door(s)
Roof plate
Rear panel, detachable
4 eyebolts
Padlock Comfort handle
Base Plates
Mounting plate
12 inch removable floor stands
Dimensions
Width: 1,200 mm
Height: 1,600 mm
Depth: 500 mm
( Width: 47.2 ˝
Height: 63 ˝
Depth: 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
238.997 lb
Gross weight
400.132 lb
Customs tariff number
7326909099
UPC-Code
84369
Approvals
UL + C-UL (listed)
Documentation
Additional information
Instructions
Data sheets
Drawings