TS 8 Flange Mount Disconnect Enclosure

Article no.: TS 9951135

Model no.: 1800H0800W0500D TS FMDC TXT

Offering mechanical interlock where doors cannot be opened while system is energized and all doors must be closed to power the system ON. Simplified installation, slimmer flange door providing access behind the operator handle. Adapter plates for high and low amperage handles available.

Cable Ducts

Article no.:
TS 9951135
Model no.:
1800H0800W0500D TS FMDC TXT
Product description
Includes operator handle interlocking kit to securely lock most commercially available operator handles to enclosure and door latch
Benefits
Enhanced and greatly simplified hardware installation
A rigid trim door to accept a variety of high and low amperage operator handles
Optional high amperage adapter plate allowing future system upgrade without performing additional cutouts in the field while maintaining Type 12 rating
Blank adapter plate option for non-disconnect conversions
Easy-to-follow installation instructions for a variety of operator handle manufacturers
Reduced width hinged trim door design for more usable panel mounting space
Hinged and side access behind the operator handle cutout to make mounting the operator handle and connecting hardware easier
Expandable and modular enclosure compatible with all standard TS 8 accessories
Applications
The below operating handles represent the most common applications. Most commercially available operator handles will fit as well. Please contact Rittal if you have a specific model not shown
Low AMP Operator Handles
- Allen Bradley: 140G (≤400A), 1494C (≤200A), 1494F M1/P1/S1, 1494U H M1/P1/S1, 1494V (≤200A), 194R
- ABB: DSFHN-HS, OHF1C 2
- Eaton: C361, C371, Flex Shaft CH
- GE: SCH1/SCH2, SCOM, SDOM, STDA, TDOM
- Siemens: FDH10/FDH20, FHOH, MFHM3RS/MFHM4X
- Square D: 9422 Type A1/A3/A9, 9422 Type A2/A4/A10
High AMP Operator Handles
- Allen Bradley: 140G (600 - 1200A), 1494C (400 - 600A), 1494F M2/S2, 1494V (400 - 600A)
- ABB: K7FCH
- Siemens: FHOHN, MFHP3R/MFHP4X, VBH2
Material
Enclosure frame: Carbon steel, 1.5 mm
Roof: Carbon steel, 1.5 mm
Base plates: Carbon steel, 1.5 mm
Rear wall: carbon steel, 1.5 mm
Door: Carbon steel, 2.0 mm
Mounting panel: Carbon steel, 3.0 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and base plates: Zinc-plated
Color
RAL 7035
Supply includes
Enclosure frame TS 8 with doors and roof plate
Rear panel
Gland plate
Mounting panel
4 eyebolts
Padlock Comfort handle
Flange Door with Low Amperage Adapter Plate, pre-installed
Ride-Up Roller 4538000, pre-installed
Number of doors
1
Dimensions
Width: 800 mm
Height: 1,800 mm
Depth: 500 mm
( Width: 31.5 ˝
Height: 70.9 ˝
Depth: 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
255 lb
Gross weight
293.995 lb
Customs tariff number
9403200082
UPC-Code
87434
Approvals
UL + C-UL (listed)
Documentation
Further instructions
Instructions
Load brochure
Protective conductor brochure
Data sheets
Data sheets
Drawings