Modular and Freestanding Enclosures

The VX25 and TS 8 baying enclosure systems and SE system enclosures feature a cleverly designed frame section. The interior installation can be done on two mounting levels, ensuring optimum use of space in the enclosure. The VX25 large enclosure system sets itself apart with a fully symmetrical frame profile and significantly reduced complexity, with simplified and better integrated baying technology for all applications.

Versatile Protection for Electrical and Electronic Equipment

Modular Enclosures: Engineered for Flexibility

Rittal's modular enclosure systems are defined by their intelligent design, centered around a highly adaptable frame. This innovative construction allows for unparalleled flexibility and scalability, making them ideal for dynamic environments where future expansion or frequent modifications are anticipated.

  • Adaptable Design: The core strength of Rittal's modular enclosures lies in their inherent adaptability. Users can easily configure and reconfigure these enclosures by adding or removing components like side panels, doors, top and base sections, and internal mounting plates. This "build-your-own" approach simplifies customization and allows for precise tailoring to specific project requirements, reducing the need for costly bespoke solutions.
  • Space Optimization: The internal architecture of Rittal modular enclosures is designed to maximize usable space. With numerous internal mounting options, including various rail systems and partial mounting plates, components can be efficiently arranged, leading to a smaller overall footprint and optimized use of valuable floor space.
  • Seamless Integration: Rittal's modular philosophy extends to the integration of various system components. This includes seamless compatibility with a wide array of climate control solutions, such as fans, air conditioners, and chillers. This integrated approach ensures optimal operating temperatures for sensitive equipment, safeguarding performance and preventing costly downtime.
  • Ease of Assembly and Modification: Standardized components and often tool-less assembly options streamline installation and maintenance processes. Furthermore, Rittal offers extensive pre-machining and customization services, allowing for pre-drilled holes, specific cutouts, and custom finishes, which significantly reduce on-site labor and project timelines.

Freestanding Enclosures: Robust Standalone Solutions

Rittal's freestanding enclosures offer sturdy, self-contained solutions for applications demanding robust protection in a standalone format. These enclosures are designed for individual deployment, providing excellent safeguarding against environmental factors and ensuring the security of internal components.

  • Exceptional Durability and Protection: Freestanding enclosures are built from durable materials, typically robust sheet steel, and are available with high Ingress Protection (IP) ratings, often IP55 or IP66. This ensures superior protection against dust, water, and other environmental hazards, making them suitable for demanding industrial or outdoor environments. Materials like stainless steel are also available for applications requiring enhanced corrosion resistance.
  • Simplicity and Security: While offering less modularity than their bayable counterparts, freestanding enclosures prioritize simplicity of installation and high levels of security. They often feature multi-point locking systems, providing robust protection against unauthorized access.
  • Versatile Applications: These enclosures are well-suited for a wide range of standalone applications, including housing smaller control systems, motor starters, lighting controls, and distribution boards. Their robust construction also makes them ideal for outdoor installations where a dedicated, weather-resistant enclosure is essential.
  • Efficient Internal Organization: Despite being freestanding units, Rittal ensures efficient internal organization with various mounting options, including full mounting plates, DIN rails, and cable management accessories. This allows for neat and logical arrangement of components within the enclosure.

In essence, Rittal's commitment to delivering high-quality, versatile enclosure solutions is evident across its product lines. Whether the application demands the ultimate in flexibility and scalability offered by modular systems or the robust, self-contained protection of freestanding units, Rittal enclosures provide reliable, efficient, and secure housing for vital electrical and electronic equipment in any industrial environment.