Modular and Freestanding Enclosures

The VX25 and TS 8 baying enclosure systems and SE system enclosures feature a cleverly designed frame section. The interior installation can be done on two mounting levels, ensuring optimum use of space in the enclosure. The VX25 large enclosure system sets itself apart with a fully symmetrical frame profile and significantly reduced complexity, with simplified and better integrated baying technology for all applications.

Strength Meets Portability for Tough Projects

Are heavy, cumbersome enclosures delaying your operations? Have you been seeking a robust solution that can be repositioned quickly by just two people? The VX Hybrid Double Door enclosure delivers unmatched durability without weighing down your team—perfect for mining, construction, utilities, oil & gas, and more.

A Quick Overview

Carbon steel gallery

Key Benefits

Easy Portability

Has moving your panels held up a job or even led to safety concerns? The VX Hybrid Double Door is a strong, yet lightweight solution built to go wherever you need it, fast. Its streamlined frame lets you reposition operations quickly—no forklift or extra manpower required—making it excellent for mobile crews in mining, construction, energy, and more.

Fast Deployment & Install

Tired of spending precious hours assembling and configuring enclosures on-site? The VX Hybrid Double Door is designed for zero on-site assembly with its single-footprint frame. Roll it into place, add your mounting panel via the removable center mullion, and you’re ready to go—no extra steps, and no alignment headaches. Plus, with full VX25 accessory compatibility and future-ready upgrade options, you can tailor each enclosure to your exact project demands with speed.

Reliable Strength

How often have you had to compromise between enclosure durability and ease of handling? The VX Hybrid Double Door Enclosure has been engineered with a rigid, fold-over frame that matches the strength of traditional heavy-gauge steel, yet remains light enough for two people to manage safely. Wherever your project is located, the VX Hybrid Double Door ensures your panels are thoroughly protected without weighing your team down.

Stainless steel gallery

Keeping It Local

Manufactured in the U.S., for the U.S.

The VX Hybrid Double Door has been designed and built first-and-foremost to support heavy-duty U.S. industries that require industry-leading strength and efficient portability. Along with easy customization with accessories, this enclosure system is a smart investment for industries like:

  • Mining & Construction
  • Utilities
  • Oil & Gas
  • Water & Wastewater
  • Food & Beverage
  • Outside Plant
  • Energy & Energy Storage
  • Agriculture
  • Pulp & Paper
“The VX Hybrid Double Door is a true game changer for providing your teams with the highest levels of strength without sacrificing portability. You can now easily move enclosures with just two people, deploy them in minutes, and trust that they’ll stand up to harsh jobsite environments. It’s the perfect balance of durability and efficiency.”
Michael Milam, Vice President of Sales, USA

Talk to an Expert Today!

Enable your team’s mobility with the VX Hybrid Double Door