Network/server enclosures TS IT With vented door for room climate control, North American version

Article no.: DK 9972005

Model no.: TS IT 47U RAL7035 2200H0700W1050D

TS IT with vented doors for climate-controlled rooms. 700 mm wide enclosures. This North American version is RAL 9005 (black) and RAL 7035 (light gray).

Article no.:
DK 9972005
Model no.:
TS IT 47U RAL7035 2200H0700W1050D
Material
Carbon steel
Aluminum
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder coated
General color
RAL 7035
Color
Enclosure frame and panels: RAL 7035
Interior installation: RAL 9005
Supply includes
Enclosure frame TS 8 with doors and roof plate
Aluminum carbon steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Lock front and rear: Comfort handle for semi-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting sections front and rear, variably mounted on support strips with quick-release fasteners
Spacers to raise the fan cover plate, for passive cooling (supplied loose)
Connection accessories for potential equalization with earthing point (supplied loose)
50 multi-tooth screws M5, captive nuts M5, conductive (supplied loose)
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Carbon steel door at rear, ventilated in one piece (free area in perforated carbon steel part approx. 85 %), 130° hinges
Dimensions
Width: 700 mm
Height: 2,200 mm
Depth: 1,050 mm
( Width: 27.6 ˝
Height: 86.6 ˝
Depth: 41.3 ˝ )
Installation height for components
47 U
Load capacity of the 19" levels
15,000 N
Note
The door-opening angle may vary depending on site requirements or applications
Design of 19" mounting level(s)
Profile rails, 482.6 mm (19")
Design doors
Vented
Packaging unit
1 pc(s).
Net weight
222.996 lb
Gross weight
222.996 lb
Customs tariff number
9403200082
UPC-Code
87364
Approvals
UL + C-UL (listed)
Documentation
Instructions
Data sheets
Data sheets
Technical details