Mounting panel for TS

Article no.: TS 8901990

Model no.: TS MOUNTING PANEL 2000H1800W

Article no.:
TS 8901990
Model no.:
TS MOUNTING PANEL 2000H1800W
Product description
Mounting plate for TS
Material
Carbon steel
Surface finish
Zinc-plated
Packaging unit
1 pc(s).
Net weight
396.001 lb
Gross weight
396.001 lb
Customs tariff number
9403999040
UPC-Code
88139