Mounting panel for TS

Article no.: TS 9998901

Model no.: TS MOUNTING PANEL 1800H0400W

Article no.:
TS 9998901
Model no.:
TS MOUNTING PANEL 1800H0400W
Product description
Mounting plate for TS
Material
Carbon steel
Surface finish
Zinc-plated
Packaging unit
1 pc(s).
Net weight
2.299 lb
Gross weight
2.299 lb
Customs tariff number
9403999040
UPC-Code
89800