Door for TS

Article no.: TS 9973107

Model no.: TS SINGLE DOOR 2200H1000W RAL7035

Article no.:
TS 9973107
Model no.:
TS SINGLE DOOR 2200H1000W RAL7035
Product description
Door for TS
Material
Carbon steel
Surface finish
Powder-coated
General color
RAL 7035
Color
RAL 7035
Supply includes
Door
Locking rod with double-bit insert
Tubular Door Frame
Packaging unit
1 pc(s).
Net weight
223.997 lb
Gross weight
223.997 lb
Customs tariff number
9403999040
UPC-Code
87492