Door Stainless steel

Article no.: TS 9977510

Model no.: TS SINGLE DOOR 1800H0800W 316L SS

Article no.:
TS 9977510
Model no.:
TS SINGLE DOOR 1800H0800W 316L SS
Product description
Door for TS, stainless steel
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Dimensions
Width: 800 mm
Height: 1,800 mm
( Width: 31.5 ˝
Height: 70.9 ˝ )
Packaging unit
1 pc(s).
Net weight
65.031 lb
Gross weight
66.991 lb
Customs tariff number
9403999040
UPC-Code
89004