Door

Article no.: WM 8019507

Model no.: WM DOOR 0600H0400W RAL7035

Article no.:
WM 8019507
Model no.:
WM DOOR 0600H0400W RAL7035
Product description
Door for WM
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
General color
RAL 7035
Color
RAL 7035
Packaging unit
1 pc(s).
Net weight
7.701 lb
Gross weight
7.701 lb
Customs tariff number
7326909099
UPC-Code
87582