Mounting plate

Article no.: WM 8018610

Model no.: WM MOUNTING PANEL 0900H0600W ZINC

Article no.:
WM 8018610
Model no.:
WM MOUNTING PANEL 0900H0600W ZINC
Product description
Mounting plate for WM
Material
Carbon steel
Surface finish
Zinc-plated
Packaging unit
1 pc(s).
Net weight
26.455 lb
Gross weight
26.499 lb
Customs tariff number
7326909099
UPC-Code
83928