Door Stainless steel

Article no.: WM 8019532

Model no.: WM DOOR 0500H0400W F/304_316SS

Article no.:
WM 8019532
Model no.:
WM DOOR 0500H0400W F/304_316SS
Product description
Door for stainless steel WM
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Packaging unit
1 pc(s).
Net weight
8 lb
Gross weight
8 lb
UPC-Code
87465