Door for AE/WM

Article no.: AE 1097501

Model no.: 0900H0760W AE DOOR TXT

Article no.:
AE 1097501
Model no.:
0900H0760W AE DOOR TXT
Product description
Door for AE
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
General color
RAL 7035
Color
RAL 7035
Packaging unit
1 pc(s).
Net weight
20 lb
Gross weight
20.062 lb
Customs tariff number
7326909099
UPC-Code
29515