Base/Plinth

TS Base/Plinth

TS base/plinth consisting of front and rear base/plinth components, pre-assembled with corner pieces depending on the enclosure width; select side panels to match the enclosure depth.

TS Base/Plinth

Base/plinth components, front and rear, 100 mm Stainless steel for TS, VX SE

Base/Plinth components, front and rear, stainless steel, 304, 100 mm.

TS Base/Plinth

Base/plinth components, front and rear, 200 mm Stainless steel for TS, VX SE

Base/Plinth components, front and rear, stainless steel, 316, 200 mm.

TS Base/Plinth

Base/plinth trim panels, side, 100 mm Stainless steel for base/plinth components front and rear

To mount between the base/plinth components. For height 200 mm, two 100 mm base/plinth trim panels can be used. Base/Plinth panels can be installed turned through 90° to provide stabilization for bayed base/plinth components.

TS Base/Plinth

Base/plinth trim panels, side, 200 mm Stainless steel for base/plinth components front and rear

To mount between the base/plinth components. For height 200 mm, two 100 mm base/plinth trim panels can be used.

TS Base/Plinth

Base/plinth trim panels, side, 200 mm Stainless steel

Base/plinth trim panels, side, 200 mm, stainless steel 316

TS Base/Plinth

TS/ VX SE/ VX Double Door Floormount Floorstand Kit

Floor stand kit for VX SE floormount enclosures and TS8 enclosures. Material carbon steel, stainless steel 304, or stainless steel 316L.