Side panels, screw-fastened, stainless steel for TS

Article no.: TS 9977481

Model no.: 2000H600D TS S-S 316 SIDEWALLS

Side panels, screw-fastened, stainless steel 316, for TS.

Article no.:
TS 9977481
Model no.:
2000H600D TS S-S 316 SIDEWALLS
Benefits
Automatic potential equalization and higher EMC protection thanks to enclosure panel holders with grounding insert
Easy positioning with the location aid
Grounding bolt with contact surface
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 400
Supply includes
Assembly components
Suitable for
Height: < 2,000 mm
Depth: < 600 mm
( Height: < 78.7 ˝
Depth: < 23.6 ˝ )
Packaging unit
1 Pair
Gross weight
71.001 lb
Customs tariff number
9403999040
UPC-Code
88052
Data sheets
Drawings