Disconnect module Accessories

Article no.: HD 9982506

Model no.: HD Disconnect Module Connector Bar 30inH

HD Disconnect Module Connector Bar

Article no.:
HD 9982506
Model no.:
HD Disconnect Module Connector Bar 30inH
Material
Stainless steel
Surface finish
Zinc-plated
Suitable for
Suitable for HD 1312600 / 4000012
Dimensions
Height: 762 mm
Length: 500 mm
( Height: 30 ˝
Length: 19.7 ˝ )
Packaging unit
1 pc(s).
Customs tariff number
9403999040
Product description
HD Disconnect Module Connector Bar 30" H