TS 8 Disconnect Modules

Article no.: TS 9957855

Model no.: 2200H0600D TS8 DISCONNECT MODULE SS 316

UL-compliant safety lock for enclosure suites in accordance with US regulations. The isolator door cover, in conjunction with the operating mechanism, adjacent door lock and interconnecting rods, meets the requirements of UL 508 A.

Article no.:
TS 9957855
Model no.:
2200H0600D TS8 DISCONNECT MODULE SS 316
Product description
Incl. main door lock to securely lock enclosures and enclosure suites, meets US requirements, only in combination with actuator level for master switch.
Benefits
In combination with operating mechanism, adjacent door latch, interconnecting rods meets the requirements of UL 508 A.
Compact design with 125 mm width, may optionally be fitted on the left or right of the enclosure. With this cover, all single-door standard TS 8 enclosures may be configured as isolator door enclosures. The complete installation surface of the enclosure is retained.
In conjunction with the integrable TS mounting plate infill, the mounting surface of the main enclosure can be enlarged by around 100 mm in the width.
Cover may only be mounted on a single-door enclosure with tubular door frame
Two cut-outs for actuator levers on the front for installation at different heights
Applications
Allen Bradley: 1494 F-M1/P1/S1 and 140 U-K-FCX04
Square D: 9422 A1
General Electric: TDA Type 1 and 2
Eaton NZM2(3)-XSH-4x-...-NA for Type 4x
Eaton NZM2(3)-XSH-12-...-NA for Type 12
Siemens actuators for operating mechanism with Bowden cable (Max-Flex drives) for molded-case circuit-breakers 3VL UL:
3VA9978-0CH72, epoxy-coated steel, printed with ON/OFF in red/black (also included in scope of supply for Max-Flex complete modular systems 3VA9..8-0CK12)
3VA9978-0CH82, chrome-plated steel, printed with ON/OFF in red/black
3VA9978-0CH74, epoxy-coated steel, printed with ON/OFF in black/black
3VL9600-3JP61, epoxy-coated steel, printed with ON/OFF in black/black
Siemens actuators for operating mechanism with Bowden cable (Max-Flex drives) for molded-case circuit-breakers 3VL UL:
3VL9600-3JP01, plastic, printed with ON/OFF in red/green (also included in scope of supply for Max-Flex complete modular systems 3VL9.00-3JM01)
3VL9600-3JP21, epoxy-coated steel, printed with ON/OFF in red/black
3VL9600-3JP41, chrome-plated steel, printed with ON/OFF in red/black
3VL9600-3JP61, epoxy-coated steel, printed with ON/OFF in black/black
Siemens actuator for operating mechanism with Bowden cable (Max-Flex drives) for SENTRON series circuit-breakers (ED, FD, LD, JD, ...) US Model No.: FHOH, epoxy-coated steel, printed with ON/OFF in red/black
Material
Stainless steel 1.4404 (AISI 316L)
Door: Stainless steel, all-round foamed-in PU seal
Mounting plate: Carbon steel, zinc-plated
Surface finish
Brushed
Supply includes
Main door lock, cover plate and assembly components.
Protection category NEMA
NEMA 4X
Note
The enclosure in front of the isolator door canopy must have a single door
Dimensions
Width: 119.5 mm
Height: 2,200 mm
Depth: 600 mm
( Width: 4.7 ˝
Height: 86.6 ˝
Depth: 23.6 ˝ )
Packaging unit
1 pc(s).
UPC-Code
90688
ECLASS 8.0
27180101
Approvals
UL + C-UL (listed)
Documentation
Additional information
Instructions
Sell sheet
Data sheets
Technical details