Oiltight hole seals for conduit hole Carbon steel

Article no.: OH 8018238

Model no.: OHS075C

Used to seal unused or empty pushbutton holes, conduit openings, knockout openings.

Article no.:
OH 8018238
Model no.:
OHS075C
Product description
Seals unused or empty pushbutton holes, conduit openings, and knockout openings. Protects against the ingress of dirt, dust, oil, and water.
Material
Carbon steel
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Oil resistant gasket
Diameter
40 mm
( 1.57 ˝ )
Protection category NEMA
NEMA 4
Packaging unit
1 pc(s).
Net weight
0.082 lb
Gross weight
0.082 lb
Customs tariff number
7326909099
UPC-Code
83409