Human-Machine Interface Interfaces Interface flaps for connecting various devices or for data output, without opening the housing Interfaces Interface extension with wall connection To extend the internal housing interfaces – e.g. from industrial PCs and switches – to the outside of the enclosure. To product Interfaces Socket module for mounting frame, modular interface flap Power outlet module for installation in a mounting frame. To product Interfaces Replacement interface inserts for mounting frame, modular interface flap Replacement interface for installation in a mounting frame. To product Interfaces RJ45 installation module Built-in module for interface extension with wall connection from outlet to outlet or outlet to connector. To product Interfaces Mounting frame, interface flap, modular For universal use where rapid access to interfaces and outlets is needed, the housing remains closed. To product