Cable duct for TS IT Pro

Article no.: DK 9982275

Model no.: TS IT PRO FRONT TO REAR CABLE DUCT 750W

Cable duct for TS IT Pro

Article no.:
DK 9982275
Model no.:
TS IT PRO FRONT TO REAR CABLE DUCT 750W
Product description
For organizing front to rear cabling. Installs to EIA rails.
Material
Carbon steel
General color
RAL 9005
Color
Black
Suitable for
Enclosure type: TS IT PRO
Width: = 750 mm
( Enclosure type: TS IT PRO
Width: = 29.5 ˝ )
Packaging unit
1 pc(s).
Gross weight
6.195 lb
Customs tariff number
9403999040
UPC-Code
92546