- Article no.:
- DK 9970271
- Model no.:
- 12IN W X 10FT L LADDER RACK
- Product description
- Provides suspended overhead cable management from cabinet to cabinet. Attaches to roof mount ladder rack or end ladder brackets. 12in wide and 10ft long.
- Surface finish
- Sand textured
- Color
- Black
- Packaging unit
- 1 pc(s).
- Net weight
- 20 lb
- Gross weight
- 20.062 lb
- Customs tariff number
- 9403999040
- UPC-Code
- 86564
- Documentation
- Instructions