Captive nut 10-32

Article no.: EL 9957324

Model no.: 10-32 CAPTIVE NUTS

Allows the mounting of IT equipment within the EIA rails.

Article no.:
EL 9957324
Model no.:
10-32 CAPTIVE NUTS
Product description
Allows the mouting of equipment within the 19 in. (482.66 mm) rack. The captive nut has 2 wings that can be compressed and released, to allow installation and alignment into the square hole of the 19 in. (482.66 mm) rack. Without contact.
For material thicknesses
0.8 ‐ 2 mm
( 0.03 ‐ 0.08 ˝ )
Packaging unit
50 Pack
Customs tariff number
7318160010
UPC-Code
28674