Swing Panel Kit

Article no.: WM 9975050

Model no.: SWING PANEL WMSP6036C

The Swing Panel Kit is installed on wall-mount enclosures, and allows the mounting of components directly behind the enclosure door. The swing panel also provides a barrier against incidental contact with live components during routine maintenance.

Article no.:
WM 9975050
Model no.:
SWING PANEL WMSP6036C
Product description
Swing Panel kit for 60x36 WM
Material
Carbon steel
Surface finish
Dipcoat-primed and powder-coated, textured paint
Packaging unit
1 pc(s).
Gross weight
45.194 lb
Customs tariff number
9403999040
UPC-Code
89711