Window Kits Stainless steel

Article no.: WK 8018454

Model no.: WK13084

Article no.:
WK 8018454
Model no.:
WK13084
Material
Frame: Stainless steel 1.4301 (AISI 304)
Viewing window: Polycarbonate
Surface finish
Brushed
Supply includes
Oil resistant gasket
Fasteners
Visible area
Viewing window width: 203 mm
Viewing window height: 330 mm
( Viewing window width: 7.99 ˝
Viewing window height: 13 ˝ )
Viewing window height
330 mm
( 13 ˝ )
Dimensions
Width: 267 mm
Height: 394 mm
( Width: 10.5 ˝
Height: 15.5 ˝ )
Packaging unit
1 pc(s).
Net weight
5 lb
Gross weight
5.071 lb
Customs tariff number
7326909099
UPC-Code
83476
Approvals
UL + C-UL (listed)
Documentation
Additional information
Instructions
Data sheets
Drawings