Outdoor environments can severely impact the performance and lifespan of electrical controls in industries like oil and gas, agriculture, and wastewater. Exposure to overheating, moisture, dust, and debris can lead to equipment failures and costly downtime. The Rittal NEMA 3R Vented Drive Box is designed to combat these challenges with robust protection and reliable performance in some of the toughest conditions.
The Ultimate Protection for Outdoor Electrical Controls
Protect your outdoor electrical controls with the Rittal NEMA 3R Vented Drive Box. Made in the USA, this enclosure is locally available and ready to ship today.
Your Outdoor Enclosure Solution
Rittal NEMA 3R Vented Drive Box for your Outdoor Application
American-Made Quality
This outdoor enclosure is made in the USA to provide optimal strength while ensuring local availability, meaning shorter lead times and fast implementation at your facility. We have NEMA 3R Vented Drive Boxes in stock and ready to ship today—don’t wait!
What Does the NEMA 3R Vented Drive Box Provide Your Business?
1. Durable Protection
- UL Type 3R Rated: Provides reliable performance in harsh outdoor conditions, safeguarding sensitive electronics
- Superior Corrosion Resistance: Equipped with a 3-phase surface finish and silicone gasket to prevent contamination and extend the lifespan of your equipment
2. Integrated Cooling System
- Fans and Filters Included: Ensures optimal thermal management to prevent overheating and maintain efficient operation
- Accessible Fan and Filter Design: Easy top-mounted access for hassle-free maintenance and routine checks
- Washable Filter Kits: Simplifies maintenance, allowing for quick and efficient filter replacement without opening the enclosure door
- Adjustable Thermostat: Operates the fan only when needed, reducing energy consumption and operational costs
3. Versatile Design
- Pre-Drilled Mounting Holes: Facilitates easy installation and component configuration
- Multiple Sizes Available: Six enclosure sizes to house drives from 3-100 HP, ensuring a perfect fit for a variety of applications
Ideal Industries for the NEMA 3R Vented Drive Box
The Rittal NEMA 3R Vented Drive Box is specifically designed to meet the demanding requirements of industries where outdoor conditions can impact electrical controls. Here’s how this crucial enclosure can benefit key sectors:
Why Choose Rittal?
The Rittal NEMA 3R Vented Drive Box is the ultimate wall-mounted, vented enclosure solution for protecting your outdoor electrical controls. With our innovative design and integrated cooling system, you can trust our enclosures to deliver superior performance and reliability in nearly any environment.
NEMA 3R Vented Drive Boxes are in stock and ready to ship, so contact Rittal today to learn more about how this enclosure solution can benefit your operation.