VX IT – The world's fastest IT rack

Whether you need a network rack to house a distribution board, or server racks for an edge, colocation or hyperscale data centre, the new VX IT is the ideal platform for accommodating a modern IT infrastructure and its many different requirements.

VX IT – YOUR ADVANTAGES

VX IT is a key element of RiMatrix NG – the NEXT GENERATION of our hugely popular Rittal IT system.

Modularity & compatibility

  • Implement a wide range of individual rack variants with the VX IT configurator (RiCS) – extending far beyond our standard range of racks
  • Portfolio extended with many new and innovative products and features
  • Choice of sizes, 482.6 mm (19") options, front and rear doors, roof and base assemblies plus side panel options and other accessories
  • The VX IT and the RiMatrix NG platform are ideal for extending and replacing individual components in existing installations.

New features and optimised delivery

  • Two 482.6 mm (19") variants: “standard” or “dynamic”; certified to UL 2416, IEC/EN 60950 and IEC/EN 62368
  • Maximum stability, security and load capacity
  • New additions to the portfolio include 52 U, new design & door opener 2.0
  • Standard racks available ex works (24/48h)
  • Delivered to order (15-25 days)
  • Customisations (from 4 weeks)

VX IT conversion tool

We want to make it as convenient as possible for you to switch from the tried-and-trusted Rittal TS IT to its new, improved successor VX IT. Our conversion tool helps you to find TS-based items and convert them to the new VX-based components quickly and easily.

Users simply search for TS model numbers or names – say, from an existing project – and are shown a list of converted results based on VX IT. The conversion only applies to the VX IT range of racks. The proposed items are recommendations only. Please review whether or not the recommendation applies to your specific case. You complete the conversion by creating and downloading a wish list, or alternatively, please contact your local ASM or customer service team.

Rittal TS ITRittal VX IT
Model No. Description Packs of Model No. Description Packs of Info Wish list
Rittal TS IT Model No.5525.120 DescriptionNetwork/server enclosure TS IT, WHD: 600x800x600 mm, 15 U Packs of1 pc(s). Rittal VX IT Model No.5325.121 DescriptionVX IT, solid, 19" mounting angles standard,RAL7035,WHD 600x800x600mm, 15U Packs of1 pc(s). Info
Depending on how and where it is sited, the door opening angle may vary for selected applications
Wish list
Rittal TS IT Model No.5525.790 DescriptionNetwork/server enclosure TS IT, WHD: 600x800x600 mm, 15 U, IP 55 Packs of1 pc(s). Rittal VX IT Model No.5325.190 DescriptionVX IT, solid, IP55, empty enclosure, RAL7035, WHD 600x800x600mm, 15U Packs of1 pc(s). Info
Depending on how and where it is sited, the door opening angle may vary for selected applications
Wish list
Rittal TS IT Model No.5526.110 DescriptionNetwork/server enclosure TS IT, WHD: 600x1200x600 mm, 24 U Packs of1 pc(s). Rittal VX IT Model No. DescriptionOld item, no successor Packs of InfoWish list
Rittal TS IT Model No.5526.181 DescriptionNetwork/server enclosure TS IT, WHD: 600x1200x600 mm, 24 U Packs of1 pc(s). Rittal VX IT Model No. DescriptionOld item, no successor Packs of InfoWish list
Rittal TS IT Model No.5526.120 DescriptionNetwork/server enclosure TS IT, WHD: 600x1200x600 mm, 24 U Packs of1 pc(s). Rittal VX IT Model No.5326.121 DescriptionVX IT, solid, 19" mounting angles standard, RAL7035, WHD 600x1200x600mm, 24U Packs of1 pc(s). Info
Depending on how and where it is sited, the door opening angle may vary for selected applications
Wish list
Rittal TS IT Model No.5526.141 DescriptionNetwork/server enclosure TS IT, WHD: 600x1200x600 mm, 24 U, Packs of1 pc(s). Rittal VX IT Model No. DescriptionOld item, no successor Packs of InfoWish list
Rittal TS IT Model No.5526.131 DescriptionNetwork/server enclosure TS IT, WHD: 600x1200x600 mm, 24 U, IP 55 Packs of1 pc(s). Rittal VX IT Model No.5326.131 DescriptionVX IT, solid,IP55,19"mounting angles, standard,RAL7035,WHD 600x1200x600mm, 24U Packs of1 pc(s). Info
Depending on how and where it is sited, the door opening angle may vary for selected applications
Wish list
Rittal TS IT Model No.5526.151 DescriptionNetwork/server enclosure TS IT, WHD: 600x1200+100x600 mm, 24 U, pre-configured Packs of1 pc(s). Rittal VX IT Model No. DescriptionOld item, no successor Packs of InfoWish list
Rittal TS IT Model No.5526.790 DescriptionNetwork/server enclosure TS IT, WHD: 600x1200x600 mm, 24 U, IP 55 Packs of1 pc(s). Rittal VX IT Model No.5326.190 DescriptionVX IT, solid, IP55, empty enclosure, RAL7035, WHD 600x1200x600mm, 24U Packs of1 pc(s). Info
Depending on how and where it is sited, the door opening angle may vary for selected applications
Wish list
Rittal TS IT Model No.5503.110 DescriptionNetwork/server enclosure TS IT, WHD: 800x1200x800 mm, 24 U Packs of1 pc(s). Rittal VX IT Model No.5303.114 DescriptionVX IT, vented, 19" mounting angles standard, RAL7035, WHD 800x1200x800mm, 24U Packs of1 pc(s). Info
Depending on how and where it is sited, the door opening angle may vary for selected applications
Wish list
Show 1 - 10 of 146 entries
Back12345Next15

Looking specifically for a suitable rack variant based on certain criteria, rather than converting? If so, please select your preferred rack variant here.

Videos

Product video VX IT VX IT – Network and server racks
How to video 1/8 “Mounting side panels“ Screw-fastened side panels
How to video 2/8 “Mounting side panels, vertical“ Vertically hinged side panel
How to video 3/8 “Mounting side panels, horizontal“ Horizontally hinged side panel
How to video 4/8 “PDU mounting“ PDU mounting on 19" mounting angle
How to video 5/8 “Cable management“ Cable management and component mounting
How to video 6/8 “Split rear door“ Split door variant
How to video 7/8 “Door hinges“ Mounting/ dismantling
How to video 8/8 “Mounting Stabiliser“ Located on 25 mm pitch pattern

Contact

Do you have questions about VX IT? Please get in touch and we'll be happy to answer any of your queries about the VX IT racks.

Consent to advertising

Possibility of revocation

Of course you can revoke your consent at any time with effect for the future. You can assert the revocation against Rittal GmbH & Co. KG via the following e-mail: info@rittal.com or contact the contact details provided in the imprint . Your revocation does not affect the legality of the processing of your data due to the consent until revocation. Further explanations on data protection at Rittal GmbH & Co. KG can be found at www.rittal.com/data-privacy

The fields marked with (*) are mandatory.