Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting frame

Article number: DK 5526.181

TS IT, vented, for room climate control 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.

482.6 mm (19") fastener, 1 U with contact

Quick-fit baying clamp, three-piece for TS/TS

Baying connector, external for TS/TS

Base mount for TS IT, TX CableNet

Cable routing across the 482.6 mm (19") mounting level

PDU UK basic

PDU metered

PDU switched

PDU managed

PDU UK, metered version

PDU metered plus

PDU basic

Article number:
DK 5526.181
Material
Sheet steel
Aluminium
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
Basic color
RAL 7035
Colour
Enclosure frame and panels: RAL 7035
Interior installation, vent grille at the front: RAL 9005
Supply includes
TS 8 enclosure frame with doors and roof plate
Aluminium/sheet steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
Connection accessories for potential equalisation with earthing point (supplied loose)
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, for horizontal cable entry at the rear and with covered cut-out for fan mounting plate
Sheet steel rear door, vented (vented surface area approx. 85% perforated), 180° hinges
Dimensions
Width: 600 mm
Height: 1,200 mm
Depth: 600 mm
Units
24 U
Units
24 U
Free mounting space to the 482.6 mm (19") level, front/rear
84 mm / 168 mm
Distance between levels as delivered
345 mm
Design doors
Vented
482.6 mm (19") level(s) version
Mounting frame, 482.6 mm (19")
Load capacity
15,000 N
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Aluminium
Packs of
1 pc(s).
Weight/pack
52 kg
EAN
4028177706385
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
TS IT, 19" mounting frame, vented, WHD: 600 x 1200 x 600 mm, 24 U
Approvals
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Visio Shapes
TS IT 5526.181
TS IT network server rack for room climate control
IT rack for room climate control. Installation height
24 U, vented aluminium/sheet steel front door, vented
sheet steel door at the rear, multi-piece roof plate
for cable entry at the rear, horizontal, open base
frame, without side panels. Pre-configured with two
482.6 mm (19") mounting frames, front and rear.
482.6 mm (19") assembly parts and complete earthing
kit supplied loose.
Side panels, one-piece screw-fastened, base mount,
gland plates available from the accessories range.
Pre-configured IT rack consisting of torsionally
stiff, welded symmetrical frame of rolled 16-fold
vertical sections connected with two horizontal frames
of rolled 9-fold sections with integral channel for
accommodating the adjacent panel seal and protecting
it against possible effect of aggressive media.
All frame sections, with integral system punchings on
a 25 mm DIN pitch pattern, allow convenient interior
installation by simple fitting and securing of
equipment. All sections have chamfered edges. The
vertical frame sections have two depth/width -
recessed mounting levels each, which can individually
be used for flexible attachment of the installation
components.
Enclosures are bayable on all sides: on the left,
right, front and rear, at the top or round corners.
Aluminium/sheet steel front door with a specific
honeycomb perforation, vented surface area 85%
perforated,
in a frame of aluminium sections, with foamed-in seal,
two-point locking rod, comfort handle for
semi-cylinder (30/10) mm, with security lock 3524. Two
hinges, with captive hinge pins, door opening angle
with stand-alone siting 180°, door hinge may be
swapped to opposite side without dismantling locking
rods.
Sheet steel rear door, vented. Specific honeycomb
perforation, vented surface area 85% perforated. Door
with foamed-in seal, two-point locking rod, comfort
handle for semi-cylinder (30/10) mm, with security
lock 3524 E. Two hinges, with captive hinge pins, door
opening angle with stand-alone siting on both sides
180°.
Multi-piece roof plate for rear cable entry via brush
strips across the entire enclosure width. Roof plate
for retrofitting, removable despite already made cable
routing. Cut-out for accommodating a fan module
already integrated and closed by a cover. For
supporting passive ventilation it is possible to raise
the cover by means of spacers.
Side panels are not included with the supply.
One-piece, screw-fastened side panels are available
from the accessories range.
Open base frame, gland plates, function units may be
retrofitted from the range of accessories. All
screw-fastened panels have automatic potential
equalisation and are prepared for attachment of
earthing straps.
Pre-configured with two 482.6 mm (19") mounting
frames, front and rear.
The static total load capacity of both mounting levels
is 15,000 N.
Mounting frame consisting of universal mounting angles
for server, network and electronic applications welded
to a torsionally stiff all-round frame using
horizontal connection sections. Depth-variable,
screw-fastened via the slot attachment with the
horizontal frame of the enclosure rack.
Mounting frames, front and rear, including additional
pitch pattern of holes (U centre attachment) according
to standard EIA 310 E. All height units are labelled
and numbered in the opposite direction on the front
and rear mounting level. U labelling of mounting
levels can be read from the outside for easy assembly.
Mounting angles of front mounting frame, prepared for
toolless accommodation of cable routing aids and
organisation of structured cabling in maximum
packaging density or for equipment with a sensor strip
for automatic identification of the installed
components by means of Radio Frequency Identification
(RFID).
Mounting angles of rear mounting frame, prepared for
accommodation of a Power Distribution Unit (PDU) in 1
U form factor on both sides for enclosure electrical
power distribution, without waste of installation
volume thanks to space-saving side mounting between
mounting level and side panel in the Zero-U space.
Material: Sheet steel, aluminium
Surface finish: Panels, doors, interior installation,
RAL 7035/9005
Approvals: UL, cUL
Dimensions (WxHxD): 600x1200x600 mm
Model No.: TS IT 5526.181
Manufacturer: Rittal GmbH & Co. KG