LSA connection system
-
Support unit, 3 U for LSA-Plus strips, max. 150 paired wires
For LSA-Plus strips, max. 150 paired wires, to accommodate a maximum of 15 LSA-Plusstrips (each with 10 paired wires). 3 x 5 LSA-Plus connection strips 2/10, series 2, horizontally.
-
Accommodation system, 2 U for LSA installation kit
To accommodate LSA mounting troughs/universal mounting brackets on the 482.6 mm (19") mounting angle.
-
Fixture with rods, 3 U for LSA strips
For LSA strips, to accommodate 15 LSA profile dividing strips 2/10 on 2 rods, Ø 12 mm, the fixture unit may be integrated into all 482.6 mm (19") mounting levels.