Component shelves for frame attachment
-
Component shelf for frame attachment Enclosure width 600 and 800 mm
For frame attachment, for installation in enclosures without 482.6 mm (19") accommodation, enclosure width: 600 and 800 mm, load capacity: 50 kg / 100 kg.
-
Component shelf, static installation for TS, VX SE, PC, IW, prepared for fan expansion kit
For direct mounting on the vertical enclosure section. Simply locate into 4 pre-fitted screws and secure.
-
Component shelf, pull-out for TS, VX SE, PC, IW
For direct mounting on the vertical TS enclosure section, enclosure width.