Monitors and accessories
-
TFT holder
Suitable for mounting TFTs to enclosure attachments CP-S, CP-L and vertical support arm via vertically hinged enclosure attachment.
-
TFT display, 15"
482.6 mm (19") front panel 7 U, TFT LCD 15.1", anti-reflection coated safety glass screen, colours: 16.7 million, maximum resolution 1024 x 768 pixels.
-
Monitor bracket
Suitable for the mounting of monitors up to 21" with VESA MIS-D or MIS-E connections. Variable mounting in the depth allows individual positioning of the monitor for ergonomic comfort. In addition, there are three setting options (+10°/0°/-20°) for ergonomic adjustment of the tilt angle.