Contact
News
Rittal worldwide
Imprint / Legals
Australia ▾
Sitemap
To the new website
rittal.au
start
Products
Configurators
Enclosures
Small enclosures
Compact enclosures
Enclosure systems
IT rack systems
IT enclosures
Console systems/PC enclosure systems/Industrial Workstations
Operating housings/ support arm systems/ stand systems
Hygienic Design
Stainless steel
Special applications/Ex/EMC/earthquakes
Outdoor enclosures
Spare mechanical parts
Power distribution
Busbar systems
Ri4Power TS 8
Ri4Power ISV distribution enclosure
IT power
Energy monitoring
Climate control
Air cooling
Cooling units
Liquid cooling
IT cooling
Heaters
Outdoor climate control
Accessories for climate control
IIoT solutions
Spare parts – Climate control
Rittal Automation Systems
Milling
Laser machining
Busbar machining
Component cutting
Assembly
Wire processing
Handling
Manual tools
Software
Spare parts for Automation Systems
IT infrastructure
IT rack systems
IT enclosures
IT power
IT cooling
IT monitoring
IT security solutions
Modular data centre solutions
Software & services
CAD data
EPLAN Platform
Configurators
Planning software
Management software
Consulting services
Service
Technical support/hotline
Accessories
Base/plinth
Base
Walls
Baying system
Doors/locks
Roof/wall mounting
Interior installation
System lights
Voltage supply
Cable management
482.6 mm (19") installation system
IT monitoring
Human/machine interface
Company
Rittal – The System.
Product basis
Software
System Consulting
Service
Faster - better - everywhere
Portrait
About us
Corporate principles
Management
History
Facts and Figures
Careers
Working at Rittal
Joining us
Jobs
Tips for your application
Press
Press releases
Contacts
Search archive
Magazine be top
Global Sourcing
Requirements
Locations
Trade fairs
News
News archive
SwitchedOn
Locations
Friedhelm Loh Group
Sister companies
Contact
References
Satisfied customers
Enclosures
Power distribution
Climate control
IT infrastructure
Software & service
Applications
Automotive
Railway technology
Renewable energy
Airports
Information technology
Maritime applications
Mechanical engineering
Food and luxury goods industry
Public contracts
Support
Service
Spare parts
Services
Service contracts
Repairs
Consulting services
Planners and engineering offices
Data centres
Industry Solutions
Software
CAD data
EPLAN Platform
Configurators
Planning software
IT management software
Technical knowledge
Product approvals
Surface protection
QM reports
EMC concept
Handling guidelines
Downloads
Blog
Virtual Tour
RITTAL
–
Power distribution
–
VX25 Ri4Power
–
Busbar systems Ri4Power 185 mm
–
Component adaptor accessories 185 mm
Configurators
Enclosures
Power distribution
Busbar systems
VX25 Ri4Power
Modular front design
Busbar systems Flat-PLS
Busbar systems Maxi-PLS
Busbar systems Ri4Power 185 mm
Component adaptor 185 mm
Adaptor
Contact hazard protection 185 mm
Connection block 185 mm
Component adaptor accessories 185 mm
Connector kit for component adaptors
Contact hazard protection cover plate for component adaptors
NH slimline fuse-switch disconnectors 185 mm
NH slimline fuse-switch disconnector accessories, 185 mm
NH slimline switch-disconnectors, 185 mm
NH slimline switch-disconnector accessories, 185 mm
Busbar support (185 mm)
System attachment for VX, TS
System attachment for TS, VX SE
Busbars E-Cu
Busbar connector
Connection adaptor
Busbar systems 100 - 185 mm
Connection system
Cover systems
Fuse-switch disconnector section configuration
Interior installation
Ri4Power TS 8
Ri4Power ISV distribution enclosure
IT power
Energy monitoring
Climate control
Rittal Automation Systems
IT infrastructure
Accessories
Connector kit for component adaptors
Preassembled connector kit for common brands of moulded-case circuit-breaker (MCCB). For electrical connection between the switch and the component adaptor (3-pole).
Model No.
[X] Close
Required