Blue e+ – Информация за проектанти

С оптимизирани процеси по избор, планиране и доставка за максимална устойчивост

More efficient planning:

Simple, fast project management with all data and macros available in the EPLAN Data Portal, plus faster planning and ordering by configuring the enclosure and cooling in RiPanel.

More planning security:

The standardised range of Rittal Blue e+ climate control solutions and spare parts is available worldwide with short delivery times.

More flexible planning:

The broad product portfolio has the perfect solution for every industry and application in the output range from 0.3 – 5.8 kW. The extensive voltage range and country-specific approvals guarantee global usability.

Simpler planning:

Even at the engineering phase, our helpful tools (Therm software, Rittal Scan & Service app, Quick Finder) will unlock potential savings for fast, effective planning with a major, long-lasting impact. Save even more time and money thanks to our simplified dispatch handling with the serial number printed on the packaging.

Optimum planning of your climate control requirements for maximum sustainability with Rittal Therm

Maximum reliability when planning the optimum climate control.

Plan the optimum output with minimal energy consumption in 4 easy steps:

  • Simple selection of all enclosure types
  • Automatic determination of the K factor
  • Automatic calculation, design and selection of cooling units
  • Automatic calculation of performance characteristics
  • Select matching products (fan-and-filter units, cooling units, air/water heat exchangers, heaters)
  • Automated enclosure climate control design
  • Integration of ambient parameters, climate control calculation, temperature maintenance measures and list of accessories

Your benefits:

  • Optimise potential savings even at the planning phase
  • User-friendly interface
  • Detailed documentation for maximum peace of mind with an optimised design
  • Interface to EPLAN Pro Panel

Product gallery

Нашите охладителни устройства в категории с ниска мощност с изпитана и надеждна технология Blue e+ са най-енергийно ефективните в света и могат значително да намалят въглеродния отпечатък на вашите машини и системи. Нещо повече, нашият нов хладилен агент намали потенциала за глобално затопляне с 56%. Blue e+ S вече се предлага в чисто нов дизайн с множество интелигентни функции. 

Научете повече

Innovative hybrid technology creates a world-beating carbon footprint, with average energy savings of 75% thanks to speed-controlled components and heat pipe technology. Unique multi-voltage capability for worldwide use. Intuitive operation via touch display. Identical mounting cut-out (external mounting, partial internal mounting or full internal mounting) for four output categories (1.6 kW – 5.8 kW).

Find out more

Energy-efficient, carbon-cutting wall-mounted cooling units. The Blue e+ chemical version is available in output categories from 1.6 kW to 5.8 kW. A special component coating provides optimum protection in contaminated environments – ideal for applications where sulphuric acid may be present in aerosol form.

Find out more

Energy-efficient, sustainable wall-mounted Blue e+ outdoor cooling units in output categories from 1.5 kW to 5 kW. The high protection category of IP56 / UL type 12/3R/4 and a temperature range of -30 °C to +60 °C provides optimum protection in challenging environments. The cooling unit can be mounted in three different ways (external mounting, partial internal mounting and full internal mounting), for example on Toptec project solutions.

Find out more

Sustainable, flexible and compact: Rittal Blue e+ chillers provide central, cost-effective chilling of cooling water to supply air/water heat exchangers etc. Up to 70% energy savings are achievable thanks to speed-controlled components and inverter technology. International approvals and multi-voltage capability make them suitable for worldwide use. Intuitive operation via touch display and smart communication interfaces ensure user-friendly operation and analysis.

Find out more

Sustainable, flexible and compact: Rittal Blue e+ chillers provide central, cost-effective chilling of cooling water to supply air/water heat exchangers etc. Up to 70% energy savings are achievable thanks to speed-controlled components and inverter technology. International approvals and multi-voltage capability make them suitable for worldwide use. Intuitive operation via touch display and smart communication interfaces ensure user-friendly operation and analysis.

Find out more

We are there for you!

Got any questions? Please message us. We'll be delighted to answer all your questions relating to sustainable Blue e+ cooling technology.