IT cooling

Accessories for IT cooling

Matching accessories for LCP CW and LCP DX applications.

Accessories for IT cooling

Air routing kit For LCP hybrid

The air routing kit directs the airflow into the heat exchanger of the LCP Hybrid without any major loss of pressure.

Accessories for IT cooling

Touchscreen display, colour for LCP Rack/Inline CW

All relevant operating parameters are displayed directly on the LCP display, to allow directly monitoring of key LCP functions and the implementation of settings.

Accessories for IT cooling

Condenser unit for LCP DX

The condenser units are necessary for operating refrigerant-based LCPs. Depending on the version, the units have an external condenser and fan, or additionally a free cooler. The variant with free cooler is needed for the combination variant LCP DX/FC....

Accessories for IT cooling

Vertical shielding for TS IT

To block the airflow on the left and right of the 482.6 mm (19") level, for enclosure height 2000 mm.

Accessories for IT cooling

Connection hose

For connecting the LCP to fixed pipework.

Accessories for IT cooling

Connection hose for LCP Rack/Inline CW

Flexible connection hose, may be shortened, including union nuts on both sides for connecting the LCP to existing pipework.

Accessories for IT cooling

Rear adaptor for LCP Inline CW

May be used to close the gap that emerges when installing an LCP Inline.

Accessories for IT cooling

Fan module for LCP Rack/Inline CW

Increased cooling output. Additionally redundancy can be achieved or the electric power consumption can be reduced.

Accessories for IT cooling

Filter mat holder for LCP Inline CW

Filter mat holder for LCP Inline CW.

Accessories for IT cooling

Filter mat for LCP Inline CW

Filter mats for LCP Inline CW.

Accessories for IT cooling

SNMP card

SNMP card as an accessory for connecting LCP Rack/Inline DX units to the network.

Accessories for IT cooling

Roof plates for TS IT

Roof plates for the roof-mounted cooling unit, for efficient cooling of IT equipment

Accessories for IT cooling

Side panel attachment kit for LCP

For mounting on a VX standard side panel on an LCP.