Contact hazard protection cover plate for component adaptors

Член №.: SV 9677798

To cover the connector kit at the front.

Член №.:
SV 9677798
Product description
To cover the connector kit at the front. The cover may also optionally be used for the switchgear cable connection. Open cable accesses in the contact hazard protection cover may be sealed using the side panels.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Supply includes
Side panels
To fit manufacturer (model)
Schneider Electric (NS)
Packs of
1 pc(s).
Net weight
1 kg
Gross weight
1,3 kg
Customs tariff number
85369095
EAN
4028177805378
ETIM 9
EC000775
ECLASS 8.0
27142116
Product description
SV Contact hazard protection cover, for component adaptor SV 967770X/71X, (Schneider Electric - NS1600)
Документация
Instructions