- Член №.:
- AS 4055954
- Product description
- The signal pillar allows the status of the Perforex milling terminal MT to be viewed at any time. The machine status is visible from everywhere. When positioning, choose between the left and right side of the machine.
- Benefits
- Boosts productivity
- Minimised downtime
- Technical specifications
- Status LED to display the operating status
- Note
- Not suitable for retrofitting
- To fit Model No.
- 4055.921
- 4055.922
- 4055.926
- 4055.927
- Packs of
- 1 pc(s).
- Net weight
- 0,5 kg
- Gross weight
- 0,8 kg
- Customs tariff number
- 84571090
- EAN
- 4028177967502