Perforex MT S support arm system

Член №.: AS 4055951

Support arm system for flexible, ergonomic operator positioning on the Perforex Milling Terminals MT S.

Член №.:
AS 4055951
Product description
Support arm system for flexible, ergonomic operator positioning on the Perforex milling terminals MT.
Benefits
For ergonomic, back-friendly working
For positioning the display at the optimum operator height
Easy-to-clean, hygienic design
Space-saving solution
Supply includes
Perforex MT S support arm system
Including signal pillar
Note
Not suitable for retrofitting
This option is provided exclusively for the European market.
To fit Model No.
4055.921
4055.922
4055.926
4055.927
Packs of
1 pc(s).
Net weight
80 kg
Gross weight
80 kg
Customs tariff number
76169990
EAN
4028177967472