Earthing extension kit for DK-TS for TS

Член №.: DK 7829152

To DIN EN 60 950/VDE 0805, Ø 4 mm², Imax. 40 A, to extend the complete earthing kit, in order to keep additional components potential-free, conductor length 300 mm.

Член №.:
DK 7829152
Product description
To DIN EN 60 950/VDE 0805, Ø 4 mm². To extend the complete earthing kit DK 7829.150, in order to keep additional components potential-free. Conductor length 300 mm in each case. For 6.3 mm flat-pin connectors, 8 mm earthing bolts or for attachment with contact washers and screw.
Applications
For extending the existing earthing set
Supply includes
5 earth straps
Assembly parts and identification labels
Packs of
1 pc(s).
ECLASS 8.0
27189234
Product description
DK Extension kit for complete earthing kit, 5 earth straps, For TS
Документация
Info sheet