Horizontally hinged FT stay for viewing window

Член №.: FT 2772000

For external mounting on surfaces. A gas-pressurised spring holds the viewing window securely open (top or side). When the viewing window is closed, the gas pressurised spring disappears into the frame section.

Член №.:
FT 2772000
Product description
For external mounting on surfaces. A gas-pressurised spring holds the viewing window securely open (top or side). When the viewing window is closed, the gas pressurised spring disappears into the frame section.
To fit Model No.
27XX.010
27XX.000
Installation options
For external mounting on surfaces.
Suitable for
Operating panel AX and AE
Packs of
2 pc(s).
Net weight
0,24 kg
Gross weight
0,286 kg
Customs tariff number
94039910
EAN
4028177032194
ETIM 9
EC002626
ETIM 8
EC002626
ECLASS 8.0
27189266
Product description
FT Horizontally hinged FT stay, for viewing window
Документация
Instructions