Usinagem de barramentos

Dobrar, estampar e cortar barras de cobre e alumínio com agilidade, precisão e ergonomia.

Busbar machining

Busbar machining made easy

Bending busbars

Simple, flexible handling is guaranteed with static units for busbar machining CW 120-S and the mobile copper workstation CW 120-M. The electric protractor and integral precision laser make the bending process extremely accurate.

Up to a width of 120 mm
As a standalone solution or integrated into the mobile copper workstation CW 120-M
High level of bending and punching accuracy

Punching busbars

Generally speaking, the CW 120 product series is capable of punching round holes with a diameter of 6.6–21.5 mm and slots up to a maximum length of 21 mm and a width of 18 mm.

Flexible workshop use
As a standalone solution or integrated into the mobile copper workstation CW 120-M
High level of bending and punching accuracy

Cutting busbars

The integral precision laser in all units makes the cutting and bending process easier. Additionally, the mobile Copper Workstation CW 120-M has a pull-out side support extension for long copper bars and a pull-out measurement system.

Up to a width of 120 mm
As a standalone solution or integrated into the mobile copper workstation CW 120-M
Flexible workshop use

Our busbar machining products

Busbar machining, static Copper Workstation CW 120-S

These static product solutions for busbar machining are ideal for the precise, fast and ergonomic bending, punching and cutting of busbars.

Busbar machining, mobile Copper Workstation CW 120-M

The mobile Copper Workstation CW 120-M unites the precise, fast and ergonomic bending, punching and cutting of busbars in a single product solution. Castors allow the Copper Workstation to be flexibly used at any workstation.

Automated busbar machining Punching Terminal PT S4

The use of the punching machine enables fast, accurate and flexible punching and cutting to length of flat copper bars.

Automated busbar machining

Our automated machines for machining busbars simplify and speed up the interior installation of controlgear and switchgear in manufacturing. This allows the fast, precise and flexible punching and length-cutting of a range of flat materials.

Explore our bestsellers

Discover the highlight products of the Rittal Automation System for optimised busbar machining and benefit from exceptional quality and maximum efficiency.

Busbar machining CW 120-M

  • Precise
  • Flexible
  • Ergonomic

Ride-up roller for busbars

  • User-friendly handling
  • Space-saving storage
  • Supports the cutting process

Male dies

  • For punching round and square holes in busbars
  • Compact
  • Precise

Downloads

Do you have any questions?

Please contact us for advice. Together, we will find the perfect automated solution!