Usinagem de barramentos

Dobrar, estampar e cortar barras de cobre e alumínio com agilidade, precisão e ergonomia.

Static CW 120-S

The ultimate in simple, fast busbar machining

Features and benefits

Features

  • Integral precision laser for accurately marking the cutting and bending point
  • Electric protractor within the bending and hole punching unit
  • Optionally extendible with hydraulic cylinders for additional machining options
  • Hydraulic cylinder compatible with hole punching tool accessories for machining steel and stainless steel
  • Handles for easy handling

Benefits

  • Efficient machining of busbars
  • Exceptional bending and punching accuracy
  • Independent busbar machining
  • Compact design
  • Consistently high machining quality

Product variants

Busbar bending and hole-punching unit CW 120-S

  • For bending and punching busbars
  • Suitable for round holes and slots
  • Integral precision laser makes cutting and bending operations easier

Busbar cutting unit

  • Cut busbars to length
  • Optionally extendible with ride-up rollers
  • Simple assembly on the workbench

Simple bending, punching and cutting – with the CW 120‑S product series

Busbar machining has never been so accurate, fast and precise. Static CW 120-S units make the bending, punching and cutting of busbars much easier.

Accessories for machining busbars

Male dies

  • Also for punching round holes from 6.6 mm - 21.5 mm
  • For use in conjunction with female dies
  • For a variety of thread types

Female die

  • For use in conjunction with male dies
  • Various diameters available
  • Also available for slots

Foot-switch

  • 3-point safety foot-switch
  • For use with devices in the CW 120-S product series
  • Simple handling

Hydraulic cylinder

  • For optimum creation of cut-outs in sheet steel and stainless steel
  • For use in conjunction with an hydraulic pump
  • Flexible use and ergonomic handling

Hydraulic hose

  • For use in conjunction with the hydraulic cylinder and pump
  • Allows you to punch round, square and rectangular cut-outs in sheet steel and stainless steel
  • Twin-walled variant

Ride-up roller for busbars

  • For user-friendly handling when cutting busbars to size
  • Space-saving storage
  • Supports the cutting process

Male and female dies for slots

  • For incorporating slots up to a max. of 21 x 18 mm
  • Flexible machining options
  • Slot tools available on request

Hole punching tool accessories for steel and stainless steel machining

  • For punching round, square and rectangular cut-outs
  • Hole punch sets available in a range of variants
  • Flexible, precise machining

Similar products

Mobile Copper Workstation CW 120-M

  • For flexible use in the workshop
  • Busbar bending, punching and cutting functions united in a single product solution
  • Includes drawer system for tools and documents

You might also like

Ehrt Maschinenbau GmbH

Ehrt Maschinenbau GmbH joined the Friedhelm Loh Group on 1 January 2022. Ehrt Maschinenbau GmbH in Rheinbreitbach is a world market leader in punching and bending machines, for the automated machining of flat materials such as busbars and profiles. Some of Ehrt’s machines, such as the EB 20 and the FlexPunch, are already linked to Eplan and enhancing the value chain (Rittal Innovation Center, RIC). There are also plans to link them to the Rittal Panel Processing Center (RiPPC).