Usinagem de barramentos

Dobrar, estampar e cortar barras de cobre e alumínio com agilidade, precisão e ergonomia.

Mobile CW 120-M

The ultimate in simple, fast, flexible busbar machining

Features and benefits

Features

  • Integral measurement system for all functions, with horizontally hinged end stop
  • Integral precision laser
  • User-friendly height adjustment of the machining zone
  • External hydraulic connection for almost infinitely extendible machining options
  • Punching, bending and cutting unit

Benefits

  • Busbars are efficiently ...
  • ... punched
  • ... bent
  • ... cut
  • All united in a single product solution

Product variants

Busbar machining with the Copper Workstation CW 120-M

  • Precise, fast and ergonomic bending, punching and cutting
  • Precision laser for easier cutting and bending operations
  • Busbar machining directly at the workstation

Bend, punch and cut anywhere – with the CW 120-M

Accurate, fast, precise busbar machining exactly where you need it. The mobile CW 120-M allows you to work wherever you want.

Accessories for machining busbars

The right tool for the busbar industry.

Male die

  • Also for punching round holes from 6.6 mm - 21.5 mm
  • Various diameters available
  • For a variety of thread types

Female die

  • For use in conjunction with male dies
  • Various diameters available
  • Also available for slots

Foot-switch

  • 3-point safety foot-switch
  • For devices in the CW 120-S product series
  • Simple handling

Hydraulic cylinder

  • For optimum creation of cut-outs in sheet steel and stainless steel
  • For use in conjunction with an hydraulic pump
  • Flexible use and ergonomic handling

Hydraulic hose

  • For use in conjunction with the hydraulic cylinder and pump
  • Allows you to punch round, square and rectangular cut-outs in sheet steel and stainless steel
  • Twin-walled variant

Male and female dies for slots

  • For incorporating slots up to a max. of 21 x 18 mm
  • Flexible machining options
  • Slot tools available on request

Hole punching tool accessories for steel and stainless steel machining

  • For punching round, square and rectangular cut-outs
  • Hole punch sets available in a range of variants
  • Flexible, precise machining

Similar products

Static desktop units CW 120-S

  • For flexible use in the workshop
  • Independent busbar machining
  • Compact design

You might also like

Ehrt Maschinenbau GmbH

Ehrt Maschinenbau GmbH joined the Friedhelm Loh Group on 1 January 2022. Ehrt Maschinenbau GmbH in Rheinbreitbach is a world market leader in punching and bending machines, for the automated machining of flat materials such as busbars and profiles. Some of Ehrt’s machines, such as the EB 20 and the FlexPunch, are already linked to Eplan and enhancing the value chain (Rittal Innovation Center, RIC). There are also plans to link them to the Rittal Panel Processing Center (RiPPC).