Sistemas de armários

Os sistemas de armários modulares VX25 e TS 8 e os sistemas de armários individuais SE possuem um perfil de estrutura perfeitamente elaborado. A instalação interna pode ser feita em dois níveis, com aproveitamento ideal do espaço. O sistema de armários de grande porte VX25 se destaca pelo perfil da estrutura totalmente simétrico e redução expressiva da complexidade graças à tecnologia de montagem modular simplificada e padronizada para todas as aplicações.

VX 25 System Perfection

The new large enclosure system

Value Chain VX25

The digital workflow.

Get ahead of the competition by drawing on our expertise and harness the high-performance network of the future for Industry 4.0. The framework for our value chain is provided by networking all the elements involved in the value chain so that all relevant information is available in real time, and using the data to derive the optimum value adding stream at all times.

Engineering

Seamless data is the key to automated production processes. It is based on a virtual prototype with all the relevant information, ensuring the maximum possible efficiency at every point in your workflow. To ensure reliable translation into practice, our colleagues at Eplan have developed integrated engineering tools that reap benefits in your day-to-day work.

System

The whole is more than the sum of its parts. It may sound simple, but this is actually an innovative process which constantly drives us to develop unique system solutions. These system solutions offer clear user benefits, boost efficiency, and help our customers to raise their game.

Automation

Interdisciplinary networking helps to strengthen digitisation and create added efficiency. Seamless engineering tools, standardised system technology and automated machine tools create integrated value chains. In this way, we optimise processes in the workshop, create the basis for extensive automation, and boost your productivity.

Benefits VX 25

More Simplification

Drive down complexity with simplified, more consistent baying technology for all applications

Efficiency VX25

Maximum data quality

Straightforward workflow thanks to software-based engineering

There are always two versions of this enclosure – real and digital. The maximum data quality of the VX25 ensures greater flexibility for configuration, manufacturing and assembly. And with the “digital twin”, the person who knows your company best – you – can plan, order, process and much more besides.

Minimal complexity

More options, more efficiency, less effort:

This is thanks in particular to a frame profile with a 25 mm pitch pattern that is symmetrical across all levels. The VX25 is also accessible from all sides – even from the outside. Yet even though the options for expansion, mounting and baying are unlimited, it couldn’t be easier to use.

Significant time savings

Perfect features for even greater efficiency:

This enclosure is especially good at saving time. Because with its optimised access and even more comfortable assembly, the VX25 has also been constructed to allow partially tool-free assembly. It means you can design your work processes even more easily, better and faster – and also more safely, by the way.

Your digital equipment and system documentation – always available, always up to date

With the Rittal ePOCKET digital wiring plan pocket, your equipment and system documentation is always up to date. What’s more, it can be accessed directly from any device, any time and anywhere. This will speed up your processes at every stage in the operation as well as saving you valuable time and money.

Assembling the VX25

Surprisingly simple

Our videos show you how quick and easy it is to assemble the VX25 – making everything even quicker and easier.

Videos & Downloads

And in detail.

Everything at a glance

The VX25 can do a great deal. Further information and links can be found here:

 

VX25 conversion assistant

The conversion assistant enables you to convert TS products to the new VX products quickly and easily

VX25 in the product catalogue

Caixas e armários

Our product catalogue has a full range of information about the new large enclosure eystem.

Base soleira

The new base/plinth system VX

See our new base/plinth system VX for yourself.

CONTACT

Any questions about the new VX25 large enclosure system? Then get in touch. We’ll be only too happy to help you with any questions about the VX25.