VX base/plinth system, new version
-
угловые элементы цоколя с панелями цоколя, передними и задними New version
Base/plinth corner pieces for flexible cable entry options plus a positioning aid for simple enclosure mounting on the base/plinth.
-
Панели цоколя, боковые for base/plinth system VX, sheet steel, new version
To finish off a base/plinth unit at the sides and for additional stability or interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
-
Панели цоколя, с вентиляцией for base/plinth system VX, sheet steel, new version
For venting the enclosure via the base/plinth. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Thanks to the optional trim panel attachment, the vented trim panels may also be fitted at the side of the base/plinth corner piece.
-
Панели цоколя с щеточным буртиком for base/plinth system VX, sheet steel, new version
For cable entry in the base/plinth. With a 200 mm base/plinth height, one or two trim panels with brush strip may optionally be used. Thanks to the optional trim panel attachment, the trim panels with brush strip may also be fitted at the front, rear or side of the base/plinth corner piece.
-
Фланши для соединения цоколей for base/plinth system VX, sheet steel, new version
Required when mounting the 100 mm or 200 mm side trim panels rotated through 90° for additional stabilisation while transporting bayed enclosures.
-
Кронштейн для крепления к полу For base/plinth system VX, sheet steel (new version) and stainless steel
For fastening the base/plinth to the floor without moving the enclosure or bayed enclosure suite.
-
Optional trim panel attachment for VX For trim panel with brush strip, vented trim panel
Additional bracket for attaching trim panels with brush strip or vented trim panel in the depth of the VX base/plinth system.
-
Монтажный уголок цоколя for base/plinth system VX, sheet steel, new version
For configuring the base/plinth with punched sections with mounting flanges or support strips. To fit 100 and 200 mm high base/plinth trim panels in sheet steel.
-
Держатель или распорка for base/plinth system VX, sheet steel, new version
For flexible attachment of C rails or cable clamp rails. For installation in the VX base/plinth or on the enclosure frame section.
-
Регулировочный элемент for base/plinth system VX, sheet steel, new version
For retrospective levelling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.
-
Цокольный адаптер for base/plinth system VX, sheet steel, new version
For mounting twin castors 7495.000 or levelling feet to the VX base/plinth system.
-
Транспортировочные ролики for base/plinth system VX, sheet steel, new version
For locating onto the base/plinth corner piece 100 or 200 mm high.