Name: Control and protection cabinet
Ecosystem: Power grids
Application area: Substations
Key facts: Preconfigured solution for control and protection cabinets, developed specifically for controlling and protecting substation operations.
-
Preconfigured solution for the construction of a control & protection cabinet with relays for controlling and protecting operations in substations. The project comprises protection and control relays for monitoring, for controlling circuit-breakers to detect malfunctions, for measuring and recording electrical parameters and for initiating measures based on predefined settings. It is based on the Rittal VX enclosure system with a glazed door and swing frame for mounting 19" equipment.
-
You will receive an Eplan project including the single line diagram and digital twin. This application sample can be adapted quickly and conveniently to your requirements – it offers the ideal starting point for your project and saves valuable time during the engineering phase. Because it uses standard products, assembly is also significantly faster. The VX enclosure system is bayable, meaning that your project can easily be extended. The swing frame guarantees mounting of 19" equipment up to 3,500 N which is readily accessible from the front and rear.
Your benefits
-
Bespoke solutions based on a pre-planned configuration can be delivered in record time
-
Fast, reliable delivery of all system components
-
Readily extendible