Application Sample

Control cabinet for hydrogen applications

Title: Control cabinet for hydrogen applications

Ecosystem: Hydrogen

Area of application: Control cabinet for hydrogen production

Key facts: Control cabinet for the reliable operation of valves in various applications in the hydrogen industry, such as electrolysers, hydrogen refuelling stations, compressor stations, purification systems, fuel cells, and process automation in general.

The cabinet houses valve terminals and distributor solutions that ensure safe and reliable operation, even in potentially explosive (Ex) environments. The built-in remote I/O systems provide comprehensive digital connectivity that enables real-time monitoring and control for process valves. Thanks to special materials such as stainless steel and protective coatings, these cabinets are resistant to corrosion and provide protection from liquid and foreign bodies.

Key features

  • Conformity and reliability:
    • Fully compliant with ATEX, IECEx, EMC and the Low Voltage Directive
    • Offers complete data for functional safety in SIL-critical applications
  • Extended digital integration:

    • Integrated remote I/O (RIO) systems for robust analogue/digital signal processing
    • Supports various communications protocols (PROFIBUS, PROFINET, Ethernet/IP, Modbus) for seamless connectivity
  • Safe valve terminals:

    • Valve terminals (e.g. VTUG, CPX) for safe operations in potentially explosive areas
    • Supports the precise operation of several types of process valves
  • Robust, configurable design:

    • Made from corrosion-resistant stainless steel with options for heating/cooling
    • Protection from liquids and foreign bodies
    • With hot-swap capability for changing valves during operation
    • Tamper-proof locking systems ensure safe, secure, reliable operation

Downloads