Application Sample

Low Voltage Distribution Board

Name: Low-voltage distribution board

Ecosystems: IT

Main application: Power distribution for IT

Key facts: Low-voltage distribution board, 400 V, 250 A with RiLineX busbar system for feeding 18 VX IT racks and 6 Blue e+ cooling units, including low-power CTs for energy metering.

This application sample introduces the RiLineX busbar system platform:

  • Ready-to-use and modular
  • Standard touch protection according to IP 2XB, upgradable to IP 4X
  • Uniform system mounting for VX25
  • Short-circuit resistance Icw up to 65 kA
  • Current carrying capacity of 550 A for 30x5 mm copper busbars
  • Tested as a modular outgoing field for Ri4Power
  • Universal busbar system for UL and IEC
  • Expandability in 200/100/54 mm modules
  • Easy subsequent baying without changes to the system attachment
  • Uniform drilling pattern, even when bayed

Your benefits

  • Up to 75 % savings in assembly: Streamline your setup process with significant time savings.
  • 30 % savings in Engineering: Reduce engineering efforts with our pre-configured solutions.
  • Endless possibilities: Adaptable to a wide range of applications, thanks to our technology partners.
  • Comprehensive solutions: Take the Rittal Application Sample as your new starting point and customise it to meet your specific needs. Achieve rapid deployment without the hassle and expense of developing from scratch. Trust us with the pre-assembly of system components for your low-voltage switchgear and experience the benefits of efficient, reliable solutions.

Downloads