Research & Education

When knowledge grows, IT must lead the way

We deliver a powerful, secure, energy-efficient infrastructure for AI analyses, simulations and complex studies. From high-availability campus data centres to decentralised research and teaching areas, they can be scalably planned, rapidly implemented and flexibly extended.

We empower IT

IT infrastructure solutions for research institutions and universities

Data-intensive AI analysis methods, complex study designs and data-heavy experiments all place high burdens on campus and research IT infrastructures. At the same time, term-time usage peaks and phases of intensive research mean constant fluctuations in the demand for computing power, secure data rooms, energy-efficient systems and flexible project environments.

Our modular, standardised IT systems create a reliable platform for rapid planning, implementation and scaling. They enable infrastructures to grow with your facility and also support flexible relocation should the need arise.

Everything from a single source: High-performance IT for scientific innovation

Rittal is your one-stop shop for fully integrated IT infrastructure solutions for the education and research sector. With decades of leading innovations and solutions across all industrial and IT sectors in enclosure manufacturing, power distribution, climate control and IT infrastructure, we offer a future-proofed, progressive system platform that makes IT for medicine reliable, secure and economical.

Across your entire campus, from the core data centre to the networked institutes and laboratories, we help you to ensure that research data are protected, that high-performance workloads also run stably in high-density scenarios, that applications function reliably with minimum latency, and that digital teaching offers are accessible at all times. The modular, scalable systems, intelligent software tools and a global service network allow Rittal solutions to be adapted flexibly to individual circumstances and guarantee redundancy, high quality and maximum availability. With Rittal as your partner, you benefit from an energy-efficient and future-proof infrastructure, and thus long-term strengthening of your research and teaching assets.

RiMatrix Data Center

The modular platform for reliable IT infrastructures

In RiMatrix, Rittal offers a user-friendly system platform that has been specially designed to meet the requirements of highly controlled and regulated industries. Standardised IT solutions create a uniform, secure platform, while modular and scalable equipment and product options enable the infrastructure to be expanded and upgraded flexibly and economically. Whether it is centralised data centres or decentralised edge applications – our RiMatrix solution guarantees future viability, reliability and suitability for every application.

IT cooling

Efficient cooling performance of the highest standard

The Liquid Cooling Package (LCP) from Rittal is a powerful cooling solution that can be flexibly installed in server racks. LCP extracts hot air and recirculates cooled air, which increases efficiency, especially when used with cold aisle containment. Our LCPs are available in cooling capacities ranging from 10 to 60 kW and are perfect for upgrading existing IT infrastructures.

Direct Liquid Cooling

Targeted cooling for high-performance data centres

Direct Liquid Cooling (DLC) is an innovative solution for efficient data centre cooling. The coolant is delivered directly to the components to be cooled, providing for precise and effective temperature regulation.

Our DLC solution is ideal for data centres confronted with increasing heat loads from high-powered AI and HPC applications.

IT power

Smart, flexible power distribution

Our Power Distribution Units (PDUs) have been specially designed and developed for efficient power distribution in modern IT environments and for use in server racks. With advanced energy measurement and monitoring functions, the PDUs ensure accurate monitoring of power consumption. Thanks to seamless integration into existing IT infrastructures and scalability with modules such as surge protection and slot covers, our PDUs are a flexible and future-oriented solution for increasing power requirements and systematic energy distribution.

IT monitoring

Reliable monitoring and control

Our CMC is a reliable and flexible monitoring and control system for network and server racks. With PoE support and a redundant power supply, it offers maximum reliability and operational continuity and uptime. It accurately monitors temperature, humidity, access, smoke levels, power consumption and other environmental factors. Thanks to the intuitive web interface, the system can be configured quickly and integrated seamlessly into your IT infrastructure.

Benefit from efficient monitoring, automated processes and significant savings potential that make your IT system future-proof.

IT security

Protection to the highest level: Modular IT security solutions

Protecting the security of digital infrastructure is a top priority. Therefore, it is crucial to build secure networks that are capable of protecting against cyber attacks, data loss and unauthorised access. Our Level E Micro Data Centers offer multifunctional protection against physical hazards and cyber threats. This ensures smooth operation and protects sensitive data. Thanks to its modular design, it can be flexibly adapted to your specific requirements. At the same time, it meets the highest security standards, tested and certified by accredited institutes.

For additional protection, we offer security rooms that guarantee digital, technical, logical and physical protection. Whether as a basic security room (GSR) or high-availability room (HVR), they protect IT infrastructures with a system-tested, comprehensive and approved design and can be flexibly integrated into existing buildings thanks to their room-within-a-room solution.

Outdoor solutions

IT protection in any environment

Our outdoor solutions enable fast and reliable expansion of your IT infrastructure, from large-scale research data centres to decentralised data collection points in remote locations. The robust, modular and turnkey systems reliably protect sensitive technology from weather, vandalism and unauthorised access. Thanks to their flexible design, integrated climate control solutions and scalable equipment features, the outdoor solutions can be adapted to match the most varied conditions.

Data centre configuration made easy

RiMatrix Data Center Configurator

Plan your data centre

Design your bespoke data centre – fast, simple and to your precise requirements! Design your bespoke solution in a matter of minutes. Give it a try!

Simple – Intuitive to use, even without specialist knowledge.

Plausible – Technically coherent configurations.

Fast – All data available in next to no time.

Liquid cooling solutions for research institutions

Our Direct Liquid Cooling technology in the GSI Green IT Cube provides more than 1 MW cooling output directly on the chip – and facilitates the secure, energy-efficient processing of vast data flows of up to 1,000 GB per second. A pioneering milestone for AI and HPC infrastructures.

Our expertise – your benefit

Sector expertise plus exceptional quality

Your success is our business

We know the challenges of digitalisation – and we can support you with our sector-specific expertise in legislation, regulations and industry standards.

Thanks to a high degree of flexibility and modular standardisation, our RiMatrix Data Center solutions offer a future-proof package that efficiently combines all the key system modules and architecture – rack, power, cooling, monitoring and security – for both your current and future needs.

Future proofing

Modular system for maximum flexibility

With our modular product solutions, we can easily accommodate modifications and upgrades that can be installed quickly and efficiently. Because our products are manufactured in accordance with international standards, they can be used globally and comply with a wide range of legal guidelines, regulations and standards. This offers you greater flexibility as well as future proofing.

Our trail-blazing research is exploring the application of these systems on a larger scale to data centres.

Dr. Helmut Kreiser Deputy Head of IT, Head of IT Core Services and Applications, Head of Green IT Cube, GSI Helmholtzzentrum

The benefits for you

Data-driven research and AI workloads

Efficient cooling for demanding research processes

More data, more models, more computing time: AI, machine learning and data-intensive methods are today key elements in practically all disciplines. Research teams are working with ever larger datasets, increasingly complex workflows and significantly higher performance densities, making precise, efficient cooling an indispensable requirement.

With Direct Liquid Cooling (DLC) and LCP-based high-density concepts, Rittal delivers a cooling architecture for the precise, efficient and quiet dissipation of high heat loads. Such solutions are thus especially suitable for long-running computing processes and sensitive lab environments.

Complex studies and long project cycles

Secure data flows for reliable results

Research projects are becoming ever more complex and frequently run over longer periods of time, especially in the case of clinical, life-science and interdisciplinary research: more test persons, more endpoints, stricter rules, larger volumes of data.

Rittal supports such projects with a stable environment guaranteeing long-term availability: clearly segmented data spaces, flexibly scalable IT structures and high-availability systems ensure that studies can be conducted consistently, securely and reliably over several years.

Temporary projects and time-critical studies

Flexible IT solutions for variable research cycles

Short-term research projects, breakout research activities or even building work may result in immediate demand for additional, full-featured IT capacities. In such situations, traditional data centres often lack sufficient flexibility or cannot be expanded within the required timescale.

With its turnkey IT and data centre containers, Rittal offers a ready-to-use solution which can be sited directly on the campus or in the immediate vicinity of the laboratory. The pre-configured units with rack, power, cooling, monitoring and security components can be deployed, relocated or decommissioned as required and with a minimum of delay.

Sustainable research depends on sustainable IT

Proven efficiency, with waste heat as a resource

New energy efficiency legislation has raised the bar another notch when it comes to transparency, efficiency and waste heat utilisation. Research institutions must to be able to measure, document and continuously optimise their energy flows, but without limiting the performance capabilities of their systems.

Rittal supports you with precise energy and temperature monitoring, efficient cooling concepts and solutions to utilise waste heat, enabling you to reduce OPEX, meet your reporting obligations and significantly improve your sustainability record.

Availability is what makes science possible

Redundant systems and certified protection for sensitive processes

Digital teaching, research workflows and examination phases depend on the uninterrupted availability of the underlying IT systems. Downtimes due to a lack of redundancy, inadequate backup strategies or fire risks can delay processes and endanger scientific results.

With its broad range of redundant power and cooling solutions, smart monitoring options, micro data centres in modular IT safes and high availability security rooms, Rittal supplies an auditable infrastructure which can be operated securely and reliably for many years to come.

References

GSI Helmholtzzentrum für Schwerionenforschung

Liquid cooling with Rittal

What is it that holds the world together? How can we combat cancer cells? These are the big questions for humanity that the world-renowned GSI Helmholtzzentrum für Schwerionenforschung is researching. Finding answers isn’t just a case of having bright...

Contact

Want to learn more about how we can assist you with constructing or extending your IT infrastructure? Please get in touch.