Cable glands conversion aid
Polyamide | ||||||||
Size | M12x1,5 | M16x1,5 | M20x1,5 | M25x1,5 | M32x1,5 | M40x1,5 | M50x1,5 | M63x1,5 |
Packs of | 50 | 50 | 50 | 25 | 15 | 5 | 5 | 3 |
Phase out | ||||||||
Model no. | 2411.600 | 2411.610 | 2411.620 | 2411.630 | 2411.640 | 2411.650 | 2411.660 | 2411.670 |
Clamping range (mm) | 2,5 - 6,5 | 4,5 - 10 | 7 - 13 | 10 - 17 | 17 - 25 | 22 - 33 | 28 - 38 | 32 - 44 |
Key range (mm) | 15 | 19 | 24 | 29 | 42 | 53 | 60 | 65 |
Height (mm) | 21 | 25 | 29 | 38 | 36 | 48 | 48 | 49 |
Thread length( mm) | 6 | 8 | 9 | 10 | 10 | 15 | 15 | 16 |
Successor | ||||||||
Model no. | 2411.601 | 2411.611 | 2411.621 | 2411.631 | 2411.641 | 2411.651 | 2411.661 | 2411.671 |
Clamping range (mm) | 3 - 6,5 | 5 - 10 | 6 - 12 | 10 - 17 | 15 - 21 | 19 - 28 | 30 - 38 | 34 - 44 |
Key range (mm) | 15 | 22 | 24 | 29 | 36 | 46 | 60 | 65 |
Height (mm) | 22 | 30 | 28 | 35,5 | 42 | 47,5 | 53,5 | 53 |
Thread length( mm) | 8 | 10 | 10 | 8 | 10 | 10 | 18 | 18 |
Brass | ||||||||
Size | M12x1,5 | M16x1,5 | M20x1,5 | M25x1,5 | M32x1,5 | M40x1,5 | M50x1,5 | M63x1,5 |
Packs of | 15 | 15 | 10 | 10 | 5 | 4 | 2 | 1 |
Phase out | ||||||||
Model no. | 2411.800 | 2411.810 | 2411.820 | 2411.830 | 2411.840 | 2411.850 | 2411.860 | 2411.870 |
Clamping range (mm) | 3 - 7 | 4,5 - 10 | 7 - 13 | 10 - 17 | 13 - 21 | 19 - 28 | 25 - 35 | 35 - 48 |
Key range (mm) | 15 | 18 | 22 | 28 | 36 | 46 | 55 | 70 |
Height (mm) | 17 | 20 | 25 | 31 | 33 | 40 | 40 | 43 |
Thread length( mm) | 12 | 12 | 12 | 12 | 8 | 8 | 9 | 10 |
Successor | ||||||||
Model no. | 2411.801 | 2411.811 | 2411.821 | 2411.831 | 2411.841 | 2411.851 | 2411.861 | 2411.871 |
Clamping range (mm) | 3 - 6,5 | 5 - 10 | 6 - 12 | 11 - 17 | 15 - 21 | 19 - 28 | 27 - 38 | 34 - 44 |
Key range (mm) | 14 | 20 | 22 | 27 | 34 | 43 | 58 | 64 |
Height (mm) | 22 | 28 | 26 | 30,5 | 36 | 43 | 52 | 54 |
Thread length( mm) | 6 | 7 | 8 | 8 | 8 | 9 | 9 | 14 |