- Start
-
Products
- Innovations
- AX and KX
- VX25
- VX base/plinth system
- Support section
- Ri4Power system accessories
- RiLine Compact
- Blue e+ integration solution
- Blue e+ cooling units and IoT interface
- Blue e+ chillers
- Rittal efficiency check / Rittal service check
- CW 120 busbar machining
- Secarex
- LCP DX 35 kW (CW/DX)
- Secure Edge Data Center
- Innovations
-
Company
- Industries
-
Support
10 million x efficiency
- Optimum space utilisation due to
two-level concept - Mounting plate clip attachment
- Simple positioning of the rail system
10 million x flexibility
- A range of accessories and size variants unrivalled anywhere in the world
- Suitable for use in multi-disciplinary applications
- Bayable on all sides
- Door hinge may be swapped over without machining
- Maximum space for cable entry with divided gland plates
- Worldwide off-the-shelf availability
10 million x safety
- Automatic potential equalisation of all panels
- With all relevant major international approvals
- Enclosure and climate control components optimally coordinated with each other
- Complies with standard DIN EN 62208 for empty enclosures
- Complies with IEC 61 439 in conjunction with power distribution solutions
10 million x quality
- Optimum corrosion protection due to nanoceramic coating, electrophoretic dipcoat-priming and powder-coating
- Mass production of approx. 3,500 standard enclosures per day
- Accredited in-house laboratory
- High load capacity of the TS 8 section of up to 1,400 kg
2020 © Rittal GmbH & Co. KG



